text.skipToContent text.skipToNavigation

Turnbuckle

By ANDERSON 

Catalog ID: TB114JE18

By ANDERSON
Catalog ID:  TB114JE18
Turnbuckle, 1-1/4", Jaw-Eye, Forged Steel Take-Up Adj. 18.0 in, UTS 76,000 lb,

More Options

Product Details

General

Material Steel
Material - Pin (Clevis) Galvanized Steel
Number of Bolt Holes 0
Strength Rating - Ultimate 76000 lb
Strength Rating - Ultimate Body 0 lb
With Jam Nuts No

Dimensions

Assembly Rating (Ultimate) 0 lb
Diameter - Bolt 0 in
Diameter - Pin 0 in
Insulator Throat Diameter - Maximum 0 in
Insulator Throat Diameter - Minimum 0 in
Insulator Throat Diameter Range 0 - 0
Length - Pin 0 in
Maximum Adjustment 0 in
Ring Height 0 in
Take Up 18 in
Weight 24.180 lb

Conductor Related

Conductor Diameter - Maximum 0 in
Conductor Spacing 0 in

Resources and Downloads