Formed Wire Deadend for Bezinal® Guy Strand 9/32"
Formed Wire Deadend for Bezinal® Guy Strand 9/32"

Formed Wire Deadend for Bezinal® Guy Strand 9/32"

Brand:

FARGO

Catalog ID:

BDE9105

Formed Wire Deadend for 9/32" Bezinal® Guy Strand

For deadend applications for support of guy wires. Fargo BDE series formed wire deadends are designed for use on Bezinal® strand.

  • For Bezinal® Guy Strand
  • Bezinal® (B-coat) wire construction
  • 8,950lb (39.8kN) maximum RBS

Product details

General

Application

Deadend for Bezinal® Guy Strand

Catalog Number

BDE9105

Color Code

Blue

Material

Zinc-Aluminum Coated Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359580003

Dimensions

Length

28 in

Nominal Guy Wire Size

9/32" Bezinal®

Weight

0.52 lb

Conductor Related

Conductor Diameter - Maximum

0.291 in

Conductor Diameter - Minimum

0.26 in

Conductor Diameter Range

0.260 - 0.291

Conductor Type

Bezinal® and other common Zinc-Aluminum coated strand

Guy Wire Type

Bezinal® and other common Zinc-Aluminum coated strand

Logistics

Carton Quantity

50

Resources and downloads