text.skipToContent text.skipToNavigation

Formed Wire Distribution Grip Deadend

by FARGO 

Catalog ID: DGFW4549

Formed Wire Distribution Grip Deadend for ACSR (300 26/7-30/7, 336.4 18/1-36/1-26/7, 397.5 36/1), AAC (336.4 19W/37W, 350 19W/37W, 397.5 19W/37W, 400 19W/37W), AAAC (336.4 7W), Compacted ACSR (397.5 18/1) and AWAC® (336.4 18/1)

  • For deadending bare or plastic jacketed conductor on primaries, secondaries, and substation feeder applications
  • For use on ACSR, AAC, AAAC, Compacted ACSR and AWAC®
  • Aluminum clad steel construction
  • DGFW deadends will hold a minimum of 60% of the cable (RBS) rated breaking strength.

Product Details

General

Application Deadend for Distribution Feeder
Color Code Green
Material Aluminum Clad Steel
Product Category Overhead
Type Formed Wire
UPC 096359451709

Dimensions

Length 38.6 in
Weight 2.108 lb

Conductor Related

Conductor Diameter - Maximum 0.739 in
Conductor Diameter - Minimum 0.654 in
Conductor Diameter Range 0.654 - 0.739
Conductor Type ACSR, AAC, AAAC, Compacted ACSR and AWAC®

Logistics

Pallet Quantity 700 EA

Resources/Downloads