HPS_ID_SGFW_PRODIMAGE
HPS_ID_SGFW_PRODIMAGE

Formed Wire Service Grip Deadend #1

Brand:

FARGO

Catalog ID:

SGFW4505

Formed Wire Service Grip Deadend for #1 ACSR, AAC and AAAC

For deadend applications of neutral messengers used in making service drops. Fargo SGFW series formed wire deadends are designed for use on self supporting cables (ACSR, AAC, AAAC).

  • For deadend applications of neutral messengers used in making service drops
  • For use on ACSR, AAC and AAAC
  • Aluminum clad steel construction
  • SGFW deadends will hold a minimum of 50% of the cable (RBS) rated breaking strength.

Product details

General

Application
Deadend for Neutral Messenger
Color Code
Green
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Clad Steel
Product Category
Overhead
Type
Formed Wire
UPC
096359458630

Dimensions

Length
17 in
Weight
0.139 lb

Conductor Related

Conductor Diameter - Maximum
0.36
Conductor Diameter - Minimum
0.326
Conductor Diameter Range
0.326 - 0.36
Conductor Type
ACSR, AAC and AAAC

Logistics

Carton Quantity
200
Pallet Quantity
4000