text.skipToContent text.skipToNavigation

Formed Wire Service Grip Deadend #4

by FARGO 

Catalog ID: SGFW4502

Formed Wire Service Grip Deadend for #4 ACSR, AAC and AAAC

  • For deadend applications of neutral messengers used in making service drops
  • For use on ACSR, AAC and AAAC
  • Aluminum clad steel construction
  • SGFW deadends will hold a minimum of 50% of the cable (RBS) rated breaking strength.

Product Details

General

Application Deadend for Neutral Messenger
Color Code Orange
Material Aluminum Clad Steel
Product Category Overhead
Type Formed Wire

Dimensions

Length 13 in
Weight 0.107 lb

Conductor Related

Conductor Diameter - Maximum 0.257 in
Conductor Diameter - Minimum 0.225 in
Conductor Diameter Range 0.225 - 0.257
Conductor Type ACSR, AAC and AAAC

Logistics

Pallet Quantity 8400 EA

Resources/Downloads