text.skipToContent text.skipToNavigation

Formed Wire Service Grip Deadend #5

by FARGO 

Catalog ID: SGFW4501

Formed Wire Service Grip Deadend for #5 ACSR, AAC and AAAC

  • For deadend applications of neutral messengers used in making service drops
  • For use on ACSR, AAC and AAAC
  • Aluminum clad steel construction
  • SGFW deadends will hold a minimum of 50% of the cable (RBS) rated breaking strength.

Product Details

General

Application Deadend for Neutral Messenger
Color Code White
EU RoHS Indicator Contact Manufacturer
Material Aluminum Clad Steel
Product Category Overhead
Type Formed Wire
UPC 096359458616

Dimensions

Length 12 in
Weight 0.081 lb

Conductor Related

Conductor Diameter - Maximum 0.224 in
Conductor Diameter - Minimum 0.199 in
Conductor Diameter Range 0.199 - 0.224
Conductor Type ACSR, AAC and AAAC

Logistics

Pallet Quantity 6000 EA

Resources/Downloads