text.skipToContent text.skipToNavigation

Tie, Double Arm

by FARGO 

Catalog ID: GJ811FC

Composite Double Pin Tie

  • Semi-Conductive tie provides uniform electrical field around attachment point.
  • Product Details

    General

    Color Code White
    EU RoHS Indicator No
    Insulator Throat Neck Type F Neck
    Material Composite
    Material - Cover and Body Semi-Conductive covering over Rigid Black PVC
    Product Category Ties
    UPC 096359310891

    Dimensions

    Insulator Throat Diameter - Maximum 3.38 in
    Insulator Throat Diameter - Minimum 2.75 in
    Insulator Throat Diameter Range 2.75 - 3.38
    Length 13.250 in
    Weight 0.333 lb

    Conductor Related

    Conductor Diameter (Covered) - Maximum 0.406 in
    Conductor Diameter (Covered) - Minimum 0.25 in
    Conductor Diameter (Covered) Range 0.406-0.25
    Conductor Type Covered

    Resources/Downloads