text.skipToContent text.skipToNavigation

Formed Wire Double Top Tie, J-Neck Insulator

by FARGO 

Catalog ID: LDID2004

J-Neck Insulator Double Top Tie for #4 ACSR, #3 AAC and #4 AAAC

  • For securing the conductor in the top groove of the insulator on line angles less than 10 degrees with the insulator in a vertical orientation.
  • J-Neck (3-1/2” neck diameter) interchangeable headstyle insulator
  • Recommended for use with ANSI Class 55-6 Single Skirt Pin, 55-7 Single Skirt Pin & 56-1 Double Skirt Pin Insulators.

Product Details

General

Application Double Top Tie
Color Code Green / Orange
Insulator Throat Neck Type J Neck
Material Aluminum Clad Steel
Product Category Ties
Type Formed Wire
UPC 096359475088

Dimensions

Length 14.0 in
Weight .220 lb

Conductor Related

Conductor Diameter - Maximum 0.277 in
Conductor Diameter - Minimum 0.245 in
Conductor Diameter Range 0.245 - 0.277
Conductor Type ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Pallet Quantity 600

Resources/Downloads