text.skipToContent text.skipToNavigation

Formed Wire Side Tie, C-Neck Insulator

by FARGO 

Catalog ID: LLAC4052AS

C-Neck Insulator Side Tie for #4 ACSR, #3 AAC and #4 AAAC

  • For securing bare and plastic covered conductor in the side groove of interchangeable headstyle insulators.
  • C-Neck insulator: 2-1/4” neck diameter
  • Recommended for use with ANSI Class 55-2 and 55-3 Post Insulators.

Product Details

General

Application Side Tie
Color Code Black / Orange
Insulator Throat Neck Type C Neck
Material Aluminum Clad Steel
Product Category Ties
Type Formed Wire
UPC 096359500001

Dimensions

Length 19.0 in
Weight .220 lb

Conductor Related

Conductor Diameter - Maximum 0.277 in
Conductor Diameter - Minimum 0.245 in
Conductor Diameter Range 0.245 - 0.277
Conductor Type ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®

Logistics

Pallet Quantity 2400

Resources/Downloads