text.skipToContent text.skipToNavigation

Formed Wire Side Tie, C-Neck Insulator

by FARGO 

Catalog ID: LLAC4055AS

C-Neck Insulator Side Tie for 1/0 ACSR, 1/0 AAC and 1/0 AAAC

  • For securing bare and plastic covered conductor in the side groove of interchangeable headstyle insulators.
  • C-Neck insulator: 2-1/4” neck diameter
  • Recommended for use with ANSI Class 55-2 and 55-3 Post Insulators.

Product Details

General

Application Side Tie
Color Code Black / Yellow
Insulator Throat Neck Type C Neck
Material Aluminum Clad Steel
Product Category Ties
Type Formed Wire
UPC 096359500032

Dimensions

Length 26.0 in
Weight .340 lb

Conductor Related

Conductor Diameter - Maximum 0.405 in
Conductor Diameter - Minimum 0.358 in
Conductor Diameter Range 0.358 - 0.405
Conductor Type ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®

Logistics

Pallet Quantity 1000

Resources/Downloads