text.skipToContent text.skipToNavigation

QUIK-WRAP™ Formed Wire Side Tie, C-Neck Insulator

by FARGO 

Catalog ID: QWSTC278

C-Neck Insulator QUIK-WRAP™ Side Tie for 4/0 ACSR, 4/0 and 266.8 AAC and 4/0 AAAC

  • QUIK-WRAP™ Side Ties are used for securing bare or plastic jacketed conductor in the side groove of interchangeable headstyle insulators.
  • C-Neck insulator: 2-1/4” neck diameter
  • Recommended for use with ANSI Class 55-2 Pin & 55-3 Pin Insulators.

Product Details

General

Application Side Tie
Color Code Black / Red
Insulator Throat Neck Type C Neck
Material Aluminum Clad Steel
Product Category Ties
Type Formed Wire
UPC 096359473466

Dimensions

Length 28.0 in
Weight .300 lb

Conductor Related

Conductor Diameter - Maximum 0.588 in
Conductor Diameter - Minimum 0.521 in
Conductor Diameter Range 0.521 - 0.588
Conductor Type ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Pallet Quantity 1600

Resources/Downloads