HPS_ID_QWSTC_PRODIMAGE
HPS_ID_QWSTC_PRODIMAGE
play
play

QUIK-WRAP™ Formed Wire Side Tie, C-Neck Insulator

Brand:

FARGO

Catalog ID:

QWSTC281

C-Neck Insulator QUIK-WRAP™ Side Tie for 397.5 and 477 ACSR; 450, 477, 500 and 556.5 AAC

For securing bare or plastic jacketed conductor in the side groove of interchangeable headstyle insulators. Fargo Quik-Wrap™ side ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.

  • QUIK-WRAP™ Side Ties are used for securing bare or plastic jacketed conductor in the side groove of interchangeable headstyle insulators.
  • C-Neck insulator: 2-1/4” neck diameter
  • Recommended for use with ANSI Class 55-2 Pin & 55-3 Pin Insulators.

Product details

General

Application
Side Tie
Color Code
Red
Insulator Throat Neck Type
C Neck
Material
Aluminum Clad Steel
Product Category
Ties
Type
Formed Wire
UPC
096359497615

Dimensions

Length
35 in
Weight
.580 lb

Conductor Related

Conductor Diameter - Maximum
0.858
Conductor Diameter - Minimum
0.756
Conductor Diameter Range
0.756 - 0.858
Conductor Type
ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Carton Quantity
50
Pallet Quantity
800

Resources and downloads

Specifications

Videos

Hubbell Power Systems Quick Wrap Side Tie Installation (VI05012E)
Hubbell Power Systems Side Tie Installation (VI5015E)