Tie, Insulator Side

Brand:

FARGO

Catalog ID:

GJ653FC

Composite Side Tie, Loop Center

Fargo Formed Wire Composite Side Ties are utlized for attachment of covered conductors to pin or spool typeinsulators in side tie applicatoins.

Semi-Conductive tie provides uniform electrical field around attachment point.

Product details

General

Color Code
Blue
EU RoHS Indicator
No
Insulator Throat Neck Type
C Neck
Material
Composite
Material - Cover and Body
Semi-Conductive covering over Rigid Black PVC
Product Category
Ties
UPC
096359310754

Dimensions

Insulator Throat Diameter - Maximum
2.75 in
Insulator Throat Diameter - Minimum
2.12 in
Insulator Throat Diameter Range
2.12 - 2.75
Length
25 in
Weight
0.294 lb

Conductor Related

Conductor Diameter - Maximum
0.717
Conductor Diameter - Minimum
0.562
Conductor Diameter (Covered) - Maximum
0.717 in
Conductor Diameter (Covered) - Minimum
0.562 in
Conductor Diameter (Covered) Range
0.717-0.562
Conductor Diameter Range
0.562 - 0.717
Conductor Type
Covered

Logistics

Carton Quantity
100
Pallet Quantity
600

Resources and downloads