text.skipToContent text.skipToNavigation

Formed Wire Spool Tie

by FARGO 

Catalog ID: LRO4010AS

Spool Tie for #2 AAC, #3 AAAC; #6 and #4 Plastic Jacketed

  • For securing the conductor in the side groove of horizontally or vertically mounted spool insulators.
  • For 1-3/4” neck diameter interchangeable headstyle insulators
  • Recommended for use with ANSI Class 53-1, 53-2 & 53-3 Spool Insulators.

Product Details

General

Application Spool Tie
Color Code Purple
Insulator Throat Neck Type Spool
Material Aluminum Clad Steel
Product Category Ties
Type Formed Wire
UPC 096359467793

Dimensions

Length 21 in
Weight .170 lb

Conductor Related

Conductor Diameter - Maximum 0.315 in
Conductor Diameter - Minimum 0.278 in
Conductor Diameter Range 0.278 - 0.315
Conductor Type ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®

Logistics

Pallet Quantity 2400

Resources/Downloads

Sales Drawings