text.skipToContent text.skipToNavigation

QUIK-WRAP™ Formed Wire Spool Tie

by FARGO 

Catalog ID: QWSP4374

QUIK-WRAP™ Spool Tie for #2 and #1 ACSR, #2 AAC, #2 AAAC and #4 Plastic Jacketed

  • QUIK-WRAP™ Spool Ties are used for securing the conductor in the side groove of horizontally or vertically mounted spool insulators.
  • For 1-3/4” neck diameter interchangeable headstyle insulators
  • Recommended for use with ANSI Class 53-1, 53-2 & 53-3 Spool Insulators.

Product Details

General

Application Spool Tie
Color Code Red
EU RoHS Indicator No
Insulator Throat Neck Type Spool
Material Aluminum Clad Steel
Product Category Ties
Type Formed Wire
UPC 096359473343

Dimensions

Length 24 in
Weight .230 lb

Conductor Related

Conductor Diameter - Maximum 0.357 in
Conductor Diameter - Minimum 0.316 in
Conductor Diameter Range 0.316 - 0.357
Conductor Type ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®

Logistics

Pallet Quantity 2800

Resources/Downloads