text.skipToContent text.skipToNavigation

QUIK-WRAP™ Formed Wire Spool Tie

by FARGO 

Catalog ID: QWSP4381

QUIK-WRAP™ Spool Tie for 477 ACSR; 477 and 556.5 AAC; 266.8 and 336.4 Plastic Jacketed

  • QUIK-WRAP™ Spool Ties are used for securing the conductor in the side groove of horizontally or vertically mounted spool insulators.
  • For 1-3/4” neck diameter interchangeable headstyle insulators
  • Recommended for use with ANSI Class 53-1, 53-2 & 53-3 Spool Insulators.

Product Details

General

Application Spool Tie
Color Code Red
Insulator Throat Neck Type Spool
Material Aluminum Clad Steel
Product Category Ties
Type Formed Wire
UPC 096359473428

Dimensions

Length 32 in
Weight .500 lb

Conductor Related

Conductor Diameter - Maximum 0.858 in
Conductor Diameter - Minimum 0.756 in
Conductor Diameter Range 0.756 - 0.858
Conductor Type ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®

Logistics

Pallet Quantity 500

Resources/Downloads

Sales Drawings