text.skipToContent text.skipToNavigation

Formed Wire Top Tie, C-Neck Insulator

by FARGO 

Catalog ID: LDIC4005AS

C-Neck Insulator Top Tie for 1/0 ACSR, 1/0 AAC and 1/0 AAAC

  • For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators.
  • C-Neck insulator: 2-1/4” neck diameter
  • Recommended for use with ANSI Class 55-2 Pin & 55-3 Pin Insulators.

Product Details

General

Application Top Tie
Color Code Black; Yellow
EU RoHS Indicator No
Insulator Throat Neck Type C Neck
Material Aluminum Clad Steel
Product Category Ties
Type Formed Wire
UPC 096359452904

Dimensions

Length 30.0 in
Weight .200 lb

Conductor Related

Conductor Diameter - Maximum 0.405 in
Conductor Diameter - Minimum 0.358 in
Conductor Diameter Range 0.358 - 0.405
Conductor Type ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Pallet Quantity 1200

Resources/Downloads