HPS_ID_LDIF_PRODIMAGE
HPS_ID_LDIF_PRODIMAGE
play

Formed Wire Top Tie, C-Neck Insulator

Brand:

FARGO

Catalog ID:

LDIC4006AS

C-Neck Insulator Top Tie for 2/0 ACSR, 2/0 AAC and 2/0 AAAC

For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators. Fargo Formed Wire Top Ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.

  • For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators.
  • C-Neck insulator: 2-1/4” neck diameter
  • Recommended for use with ANSI Class 55-2 Pin & 55-3 Pin Insulators.

Product details

General

Application
Top Tie
Color Code
Blue
Insulator Throat Neck Type
C Neck
Material
Aluminum Clad Steel
Product Category
Ties
Type
Formed Wire
UPC
096359467397

Dimensions

Length
25 in
Weight
.340 lb

Conductor Related

Conductor Diameter - Maximum
0.459
Conductor Diameter - Minimum
0.406
Conductor Diameter Range
0.406 - 0.459
Conductor Type
ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Carton Quantity
50
Pallet Quantity
800

Resources and downloads

Videos

Hubbell Power Systems Distribution Top Tie Installation (VI05008E)