HPS_ID_LDIF_PRODIMAGE
HPS_ID_LDIF_PRODIMAGE
play

Formed Wire Top Tie, C-Neck Insulator

Brand:

FARGO

Catalog ID:

LDIC4012AS

C-Neck Insulator Top Tie for 556.5 and 636 ACSR, 636 and 700 AAC

For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators. Fargo Formed Wire Top Ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.

  • For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators.
  • C-Neck insulator: 2-1/4” neck diameter
  • Recommended for use with ANSI Class 55-2 Pin & 55-3 Pin Insulators.

Product details

General

Application
Top Tie
Color Code
Blue
EU RoHS Indicator
No
Insulator Throat Neck Type
C Neck
Material
Aluminum Clad Steel
Product Category
Ties
Type
Formed Wire
UPC
096359452942

Dimensions

Length
34 in
Weight
.400 lb

Conductor Related

Conductor Diameter - Maximum
0.968
Conductor Diameter - Minimum
0.859
Conductor Diameter Range
0.859 - 0.968
Conductor Type
ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Carton Quantity
50
Pallet Quantity
600

Resources and downloads

Videos

Hubbell Power Systems Distribution Top Tie Installation (VI05008E)