text.skipToContent text.skipToNavigation

Formed Wire Top Tie, J-Neck Insulator

by FARGO 

Catalog ID: LDIJ4604AS

J-Neck Insulator Top Tie for #2 and #1 ACSR and #2 AAAC

  • For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators.
  • J-Neck insulator: 3-1/2” neck diameter
  • Recommended for use with ANSI Class 55-6, 55-7 & 56-1 Pin Insulators.

Product Details

General

Application Top Tie
Color Code Green / Red
Insulator Throat Neck Type J Neck
Material Aluminum Clad Steel
Product Category Ties
Type Formed Wire
UPC 096359452577

Dimensions

Length 32.0 in
Weight .290 lb

Conductor Related

Conductor Diameter - Maximum 0.357 in
Conductor Diameter - Minimum 0.316 in
Conductor Diameter Range 0.316 - 0.357
Conductor Type ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Pallet Quantity 1600 EA

Resources/Downloads