text.skipToContent text.skipToNavigation

Formed Wire Top Tie, J-Neck Insulator

by FARGO 

Catalog ID: LDIJ4610AS

J-Neck Insulator Top Tie for 336.4 and 397.5 ACSR, 350 and 397.5 AAC

  • For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators.
  • J-Neck insulator: 3-1/2” neck diameter
  • Recommended for use with ANSI Class 55-6, 55-7 & 56-1 Pin Insulators.

Product Details

General

Application Top Tie
Color Code Green / Brown
Insulator Throat Neck Type J Neck
Material Aluminum Clad Steel
Product Category Ties
Type Formed Wire

Dimensions

Length 33.0 in
Weight .460 lb

Conductor Related

Conductor Diameter - Maximum 0.755 in
Conductor Diameter - Minimum 0.666 in
Conductor Diameter Range 0.666 - 0.755
Conductor Type ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Resources/Downloads