Tie, Insulator Top

Brand:

FARGO

Catalog ID:

GJ623FC

Composite Top Tie

Fargo Formed Wire Composite Top Ties are designed to provide a uniform, resistive conductive attachment of covered conductors to pin or spool type insulators in top tie applications.

Semi-Conductive tie provides uniform electrical field around attachment point.

Product details

General

Color Code
Blue
EU RoHS Indicator
No
Insulator Throat Neck Type
J Neck
Material
Composite
Material - Cover and Body
Semi-Conductive covering over Rigid Black PVC
Product Category
Ties
UPC
096359310723

Dimensions

Insulator Throat Diameter - Maximum
4 in
Insulator Throat Diameter - Minimum
3.38 in
Insulator Throat Diameter Range
3.38 - 4
Length
26 in
Weight
0.402 lb

Conductor Related

Conductor Diameter - Maximum
0.717
Conductor Diameter - Minimum
0.562
Conductor Diameter (Covered) - Maximum
0.717 in
Conductor Diameter (Covered) - Minimum
0.562 in
Conductor Diameter (Covered) Range
0.717-0.562
Conductor Diameter Range
0.562 - 0.717
Conductor Type
Covered

Logistics

Carton Quantity
75

Resources and downloads