- Our brands
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
ADSS Hardware
-
ADSS Hardware
- Deadends
- Suspensions
- Vibration Control
-
- Anchoring
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Cable
-
Cable Slack Storage
-
Cable Slack Storage
- ADSS
- Cable Slack Storage Accessories
- Coil Brackets
- Drop
- Lashed Aerial
-
- Connectors
-
Drop Line Hardware
-
Drop Line Hardware
- Brackets
- Clamps & Clips
- House Attachments
-
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
-
-
Fiber Splice Closures
-
Fiber Splice Closures
- ADSS & Dielectric
- Brackets & Accessories
- Downlead Clamps
- Grounded
- OPGW
- View All Fiber Splice Closures Categories
-
- Grounding & Bonding
-
HUBBCOM™ IP Devices
-
HUBBCOM™ IP Devices
- Multi-function IP Endpoint
- HUBBCOM™ IP Devices with Temperature Sensing
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Oxide Inhibitor
- Sealing Compounds and Caps
-
-
Line Construction Hardware
-
Line Construction Hardware
- Anchor Shackles
- Arms & Gains
- Banding Components
- Brace Crossarms
- Brackets & Braces
- View All Line Construction Hardware Categories
-
-
Mass Notification
-
Mass Notification
- Accessories
- Addressable Amplified Speakers
- Head-End Equipment
- Towers & Modules
-
-
Mining Communications
-
Mining Communications
- Ground Sentinel® Systems
- Loudspeaking Telephone
- Mine Dial & Page Telephone
-
- Paging & Intercom
-
Patch Cords
-
Patch Cords
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
-
-
Racks and Enclosures
-
Racks and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Full Size Enclosures
- Relay racks
- View All Racks and Enclosures Categories
-
-
Radio Communications
-
Radio Communications
- Antenna Brackets
- Industrial Radio
-
- Radio Dispatch Products
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
- Telephones
- Tools, Dies & Accessories
-
Underground Construction
-
Underground Construction
- Covers
- Handholes & Vaults
- Hardware
- Pedestals & Pads
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Hangers
- Cable Ties and Clips
- Fasteners and Velcro
- View All Wire/Cable/Hose Management Categories
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Wiring Devices
- Wire/Cable/Hose Management
- Hospital Products
- Wallplates
- Marine Products
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Power Quality & Conversion
- Boxes
-
EV Charging Station
-
EV Charging Station
- Charger
-
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
- Mining
- NEC Series
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
Electrical Connectors
-
Electrical Connectors
- Hazardous Location
- Industrial Location
-
- Enclosures
- Fire Pump Controllers
- Fittings
- Grounding and Bonding
-
HVAC
-
HVAC
- HVAC
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Screws
- Washers
-
- Industrial Controls
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Cable End Caps
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
- ToolAssistPro
- Tools, Dies & Accessories
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- LED
- Chandeliers
- Pendants
- Bath & Vanity
- View All Residential Indoor Lighting Categories
-
-
Residential Outdoor Lighting
-
Residential Outdoor Lighting
- New Outdoor Products
- LED
- Wall Lanterns
- Ceiling Mount
- Hanging Lanterns
- View All Residential Outdoor Lighting Categories
-
- Design Series
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
- Harsh & Hazardous Lighting
- Industrial Lighting
-
Lighting Components
-
Lighting Components
- LED Drivers
- Surge Protectors
- Lighting Transformers
- Color Tuning Technology
-
- Lighting Controls & Sensors
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
- Arresters
- Bushings
- Connectors
- Drain & Trench Systems
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Accessories
- Aluminum - Dual
- Aluminum - Modular
- Aluminum - Single
- Box Pads
- View All Enclosures - Above Ground Categories
-
- Enclosures - Below Ground
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Screws
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Cable
- Compression
- Exothermic
- Ground Set Accessories
- Ground Sets
- View All Grounding & Bonding Categories
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
- Sealant
-
- Insulators
-
Line Construction Hardware
-
Line Construction Hardware
- Arms
- Banding Components
- Brace Crossarms
- Brackets
- Cable Guards & Straps
- View All Line Construction Hardware Categories
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Conductor Support
- Cover-Up Equipment
- Crimpers & Cutters
- Dies
- Instruments & Meters
- View All Tools, Dies & Accessories Categories
-
- Underground Separable Connectors
-
Utility Measurement Systems
-
Utility Measurement Systems
- Instrument Transformers
- Line Post Sensors
- Primary Metering
-
- Utility Switching & Fusing
- View All Power & Utilities Categories
-
-
-
Solutions
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
-
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
-
- Featured Solutions
-
-
Markets
Take a Tour of the Markets We Serve
Hubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Markets and Applications -
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
Hubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
-
-
Markets and Applications
-
Markets and Applications
- Commercial
- Data Center
- Healthcare
- Industrial
- Institutional
- OEM
- Oil & Gas
- Power & Utility
- Renewable Energy
- Residential
- Water & Gas
- Wireless Communications
-
-
-
Resources
Investor CenterCareer OpportunitiesAbout HubbellInternational Sites
-
Resources
-
Resources
-
Investor Center
-
Investor Center
- Overview
- Press Releases
- Governance
-
-
Career Opportunities
-
Career Opportunities
- Search
- U.S. Openings
- Campus Programs
- Working at Hubbell
-
-
About Hubbell
-
About Hubbell
- The Company
- Contact Us
- Overview Video
- How To Buy
- MyHubbell
- Patents
- EDI
-
-
International Sites
-
International Sites
- Hubbell Canada
- Hubbell Products Mexico
- Hubbell UK
- Hubbell India
-
-
-
Inspiration
Inspiration Overview
Seeing the finished result of a project is often the inspiration for tackling one of your own. Certain ideas may be driven by a desire to upgrade, others out of necessity. Listed below are examples for some you may want to consider. Get inspired.
Ideas and Inspiration -
Inspiration
-
Inspiration
-
Inspiration Overview
-
Inspiration Overview
Seeing the finished result of a project is often the inspiration for tackling one of your own. Certain ideas may be driven by a desire to upgrade, others out of necessity. Listed below are examples for some you may want to consider. Get inspired.
-
-
Ideas and Inspiration
-
Ideas and Inspiration
- Overview
- Residential Upgrades
- Landscape Lighting
- Security & Surveillance
- Raising your Foundation
-
-
- Our brands
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
ADSS Hardware
-
ADSS Hardware
- Deadends
- Suspensions
- Vibration Control
-
- Anchoring
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Cable
-
Cable Slack Storage
-
Cable Slack Storage
- ADSS
- Cable Slack Storage Accessories
- Coil Brackets
- Drop
- Lashed Aerial
-
- Connectors
-
Drop Line Hardware
-
Drop Line Hardware
- Brackets
- Clamps & Clips
- House Attachments
-
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
-
-
Fiber Splice Closures
-
Fiber Splice Closures
- ADSS & Dielectric
- Brackets & Accessories
- Downlead Clamps
- Grounded
- OPGW
- View All Fiber Splice Closures Categories
-
- Grounding & Bonding
-
HUBBCOM™ IP Devices
-
HUBBCOM™ IP Devices
- Multi-function IP Endpoint
- HUBBCOM™ IP Devices with Temperature Sensing
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Oxide Inhibitor
- Sealing Compounds and Caps
-
-
Line Construction Hardware
-
Line Construction Hardware
- Anchor Shackles
- Arms & Gains
- Banding Components
- Brace Crossarms
- Brackets & Braces
- View All Line Construction Hardware Categories
-
-
Mass Notification
-
Mass Notification
- Accessories
- Addressable Amplified Speakers
- Head-End Equipment
- Towers & Modules
-
-
Mining Communications
-
Mining Communications
- Ground Sentinel® Systems
- Loudspeaking Telephone
- Mine Dial & Page Telephone
-
- Paging & Intercom
-
Patch Cords
-
Patch Cords
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
-
-
Racks and Enclosures
-
Racks and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Full Size Enclosures
- Relay racks
- View All Racks and Enclosures Categories
-
-
Radio Communications
-
Radio Communications
- Antenna Brackets
- Industrial Radio
-
- Radio Dispatch Products
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
- Telephones
- Tools, Dies & Accessories
-
Underground Construction
-
Underground Construction
- Covers
- Handholes & Vaults
- Hardware
- Pedestals & Pads
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Hangers
- Cable Ties and Clips
- Fasteners and Velcro
- View All Wire/Cable/Hose Management Categories
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Wiring Devices
- Wire/Cable/Hose Management
- Hospital Products
- Wallplates
- Marine Products
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Power Quality & Conversion
- Boxes
-
EV Charging Station
-
EV Charging Station
- Charger
-
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
- Mining
- NEC Series
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
Electrical Connectors
-
Electrical Connectors
- Hazardous Location
- Industrial Location
-
- Enclosures
- Fire Pump Controllers
- Fittings
- Grounding and Bonding
-
HVAC
-
HVAC
- HVAC
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Screws
- Washers
-
- Industrial Controls
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Cable End Caps
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
- ToolAssistPro
- Tools, Dies & Accessories
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- LED
- Chandeliers
- Pendants
- Bath & Vanity
- View All Residential Indoor Lighting Categories
-
-
Residential Outdoor Lighting
-
Residential Outdoor Lighting
- New Outdoor Products
- LED
- Wall Lanterns
- Ceiling Mount
- Hanging Lanterns
- View All Residential Outdoor Lighting Categories
-
- Design Series
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
- Harsh & Hazardous Lighting
- Industrial Lighting
-
Lighting Components
-
Lighting Components
- LED Drivers
- Surge Protectors
- Lighting Transformers
- Color Tuning Technology
-
- Lighting Controls & Sensors
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
- Arresters
- Bushings
- Connectors
- Drain & Trench Systems
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Accessories
- Aluminum - Dual
- Aluminum - Modular
- Aluminum - Single
- Box Pads
- View All Enclosures - Above Ground Categories
-
- Enclosures - Below Ground
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Screws
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Cable
- Compression
- Exothermic
- Ground Set Accessories
- Ground Sets
- View All Grounding & Bonding Categories
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
- Sealant
-
- Insulators
-
Line Construction Hardware
-
Line Construction Hardware
- Arms
- Banding Components
- Brace Crossarms
- Brackets
- Cable Guards & Straps
- View All Line Construction Hardware Categories
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Conductor Support
- Cover-Up Equipment
- Crimpers & Cutters
- Dies
- Instruments & Meters
- View All Tools, Dies & Accessories Categories
-
- Underground Separable Connectors
-
Utility Measurement Systems
-
Utility Measurement Systems
- Instrument Transformers
- Line Post Sensors
- Primary Metering
-
- Utility Switching & Fusing
- View All Power & Utilities Categories
-
-
-
Solutions
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
-
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
-
- Featured Solutions
-
-
Markets
Take a Tour of the Markets We Serve
Hubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Markets and Applications -
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
Hubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
-
-
Markets and Applications
-
Markets and Applications
- Commercial
- Data Center
- Healthcare
- Industrial
- Institutional
- OEM
- Oil & Gas
- Power & Utility
- Renewable Energy
- Residential
- Water & Gas
- Wireless Communications
-
-
-
Resources
Investor CenterCareer OpportunitiesAbout HubbellInternational Sites
-
Resources
-
Resources
-
Investor Center
-
Investor Center
- Overview
- Press Releases
- Governance
-
-
Career Opportunities
-
Career Opportunities
- Search
- U.S. Openings
- Campus Programs
- Working at Hubbell
-
-
About Hubbell
-
About Hubbell
- The Company
- Contact Us
- Overview Video
- How To Buy
- MyHubbell
- Patents
- EDI
-
-
International Sites
-
International Sites
- Hubbell Canada
- Hubbell Products Mexico
- Hubbell UK
- Hubbell India
-
-
-
Inspiration
Inspiration Overview
Seeing the finished result of a project is often the inspiration for tackling one of your own. Certain ideas may be driven by a desire to upgrade, others out of necessity. Listed below are examples for some you may want to consider. Get inspired.
Ideas and Inspiration -
Inspiration
-
Inspiration
-
Inspiration Overview
-
Inspiration Overview
Seeing the finished result of a project is often the inspiration for tackling one of your own. Certain ideas may be driven by a desire to upgrade, others out of necessity. Listed below are examples for some you may want to consider. Get inspired.
-
-
Ideas and Inspiration
-
Ideas and Inspiration
- Overview
- Residential Upgrades
- Landscape Lighting
- Security & Surveillance
- Raising your Foundation
-
-
- Products
- Power & Utilities
- Connectors
- Gas Fittings
- CON-STAB ID SEAL® ELIMINATOR
CON-STAB ID SEAL® ELIMINATOR
Catalog ID: 57641716080A
- Faster. No preparation/set-up time for auxiliary tooling.
- Easier. The Eliminator works on ALL kinds of pipe material
- More Economical. It isn’t hard to figure out that by requiring only one man 7 minutes to install the Eliminator,
- Safer. With the Eliminator, there’s no chance of shocks from electrical equipment
- Superior Dependability. The Eliminator remains the market leader since its development in 1968.
- O-RING SEAL PROVIDES POSITIVE SEAL
- ZINC PLATED FOR CORROSION PROTECTION
- MECHANICALLY HELD - PROVIDES MAXIMUM PULL-OUT RESISTANCE - tensile strength exceeds requirements of D.O.T., Title 49 of the Code of Federal Regulations, Part 192.283 (b)
- AVAILABLE WITH 2406/2708 OR 3408/4710 P.E. EXTENSIONS
- CONFORMS TO ASTM D2513 and D2683 and ANSI B31.8 and DOT 192.121
More Options
Product Details
General
Material | PE Polyethylene (3408/4710) |