text.skipToContent text.skipToNavigation

NP8-750I

by CMC 

Catalog ID: NP8-750I

Transformer eyebolt connectors, dual-rated connectors for aluminum or copper conductors

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • For installation on equipment secondary transformers.
  • Stud is electro-tin plated.
  • Supplied with aluminum radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.

Product Details

General

Material Aluminum Alloy, 6061-T6
Type Adapters
UPC 192663074402

Dimensions

Diameter - Stud 0.75 in
Height 1.88 in
Length 12.25 in
Stud Inside Diameter 0.75 in
Width 1.37 in

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Conductor Range 750 Kcmil - #2 AWG
Number Of Conductors 8

Resources/Downloads