SKU-NPP4-250I
SKU-NPP4-250I

Transformer eyebolt connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

NPP3-250I

Transformer eyebolt connectors

Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;For installation on equipment secondary transformers.;Stud is electro-tin plated.;Supplied with aluminum radial-tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes CO-OX oxide inhibitor in all conductor holes.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.

  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • For installation on equipment secondary transformers
  • Stud is electro-tin plated
  • Supplied with aluminum radial-tipped set-screws
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Includes CO-OX oxide inhibitor in allconductor holes
  • Each unit individually wrapped and labeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench

Product details

General

Type
Adapters

Dimensions

Dimensions
3.64 in x 0.88 in x 1.13 in
Height
1.13 in
Length
3.64 in
Width
0.88 in

Conductor Related

Conductor Range
250 Kcmil - #12 AWG

Resources and downloads