NPP_Prod_Image
NPP_Prod_Image

Transformer eyebolt connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

NPP8-250I

Transformer eyebolt connectors, dual-rated connectors for aluminum or copper conductors

Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;For installation on equipment secondary transformers.;Stud is electro-tin plated.;Supplied with aluminum radial-tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes CO-OX oxide inhibitor in all conductor holes.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • For installation on equipment secondary transformers.
  • Stud is electro-tin plated.
  • Supplied with aluminum radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.

Product details

General

Material
Aluminum Alloy, 6061-T6
Type
Adapters

Dimensions

Diameter - Stud
0.5 in
Dimensions
8.36 in x 0.88 in x 1.13 in
Height
1.13 in
Length
8.36 in
Stud Inside Diameter
0.5 in
Width
0.88 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor Range
250 Kcmil - #12 AWG
Number of Conductors
8

Resources and downloads