text.skipToContent text.skipToNavigation

A1B2-600-2

by CMC 

Catalog ID: A1B2-600-2

Single Hole Solderless Lug with wire range 600 AWG -2 AWG. TYPE: ABSG/A1B2-2 .The unique ridges formed on the bottom of the contact surface are designed to provide contact points for an electrically secure joint of the lowest resistance for current flow. The screws used to clamp the conductors are designed to extend beyond the barrel sides of the conductor to allow a better, more secure compression of the conductor. This design spreads the conductor strands to help dissipate heat, and improve its pull-out safety features and capabilities. The design of the wire way provides optimum transfer of current, creating a straight line flow through the connector for the least possible path of electrical resistance. A positive wire stop is also provided. 90° C Rated (486B Listed). UL listed and CSA certified.

Product Details

General

Material Aluminum
Type Bolted Lugs & Terminals
UPC 192663019199

Dimensions

Dimensions 5.62 in x 1.5 in x 1.56 in
Height 1.56 in
Length 5.62 in
Thickness 0.38 in
Width 1.5 in

Conductor Related

Conductor - Copper Str Size Range 600 Kcmil-2 AWG

Resources/Downloads

Sales Drawings