text.skipToContent text.skipToNavigation

A2B4-1000

by CMC 

Catalog ID: A2B4-1000

Dual Rated Solderless Connector, wire range 1000 AWG - 500 AWG. TYPE: A2B2/A2B4.The unique ridges formed on the bottom of the contact surface aredesigned to provide contact points for an electrically secure jointof the lowest resistance for current flow.The screws used to clamp the conductors are designed to extend beyond the barrel sides of the conductor to allow a better, more secure compression of the conductor. This design spreads the conductor strands to help dissipate heat, and improve its pull-out safety features and capabilities.The design of the wire way provides optimum transfer of current creating a straight line flow through the connector for the least possible path of electrical resistance. A positive wire stop is also provided. 90° C Rated (486B Listed). UL listed and CSA certified.

Product Details

General

Material Aluminum
Type Bolted Lugs & Terminals
UPC 192663019175

Dimensions

Dimensions 6.18 in x 3.5 in x 1.94 in
Height 1.94 in
Length 6.18 in
Thickness 0.44 in
Width 3.5 in

Conductor Related

Conductor - Copper Str Size Range 1000-500 Kcmil

Resources/Downloads

Sales Drawings