text.skipToContent text.skipToNavigation

ABSG-1000

by CMC 

Catalog ID: ABSG-1000

Single Hole Solderless Lug with wire range 1000 AWG -350 AWG. TYPE: ABSG/A1B2-2 .The unique ridges formed on the bottom of the contact surface are designed to provide contact points for an electrically secure joint of the lowest resistance for current flow. The screws used to clamp the conductors are designed to extend beyond the barrel sides of the conductor to allow a better, more secure compression of the conductor. This design spreads the conductor strands to help dissipate heat, and improve its pull-out safety features and capabilities. The design of the wire way provides optimum transfer of current, creating a straight line flow through the connector for the least possible path of electrical resistance. A positive wire stop is also provided. 90° C Rated (486B Listed). UL listed and CSA certified.

Product Details

General

Material Aluminum
Type Bolted Lugs & Terminals
UPC 192663019250

Dimensions

Dimensions 6.18 in x 1.62 in x 1.94 in
Height 1.94 in
Length 6.18 in
Thickness 0.44 in
Width 1.62 in

Conductor Related

Conductor - Copper Str Size Range 1000-350 Kcmil

Resources/Downloads

Sales Drawings