text.skipToContent text.skipToNavigation

CF-25

by CMC 

Catalog ID: CF-25

Copper Solderless Lugs, Type: CF, Cond.Range-10 AWG-14 AWG,use with copper conductors. Single hole solderless lugs are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Conductors are inserted between arched pressure bar and V- bottom collar which positions the wire for positive contact and maximum secureness. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.90° C Rated (486B Listed). UL listed and CSA certified.

Product Details

General

Material Copper
Type Bolted Lugs & Terminals
UPC 192663015375

Dimensions

Dimensions 1 in x 0.31 in x 0.66 in
Height 0.66 in
Length 1 in
Width 0.31 in

Conductor Related

Conductor - Copper Str Size Range #14 To #10 AWG copper wire only

Resources/Downloads