DLA_Image
DLA_Image

Two-conductor solderless lugs

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

DLA-112

Two-conductor solderless lugs

Manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity;Assembly can be made with only a screwdriver or Allen wrench;Connectors are reusable;Electro tin plated to provide low contact resistance

  • Manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity
  • Assembly can be made with only a screwdriver or Allen wrench
  • Connectors are reusable
  • Electro tin plated to provide low contact resistance

Product details

General

Material
6061-T6 Aluminum
Type
Bolted Lugs & Terminals

Dimensions

Dimensions
1.47 in x 1.13 in x 0.78 in
Height
0.78 in
Length
1.47 in
Width
1.13 in

Resources and downloads

Specifications

Sales Drawings