BUR_PPHID-264399_EA
BUR_PPHID-264399_EA

EA282N, Heavy Duty Rotational Two Hole Mounting Copper Lug Connector, 1/0-4/0 AWG Str, 1/2" Stud, 2-Hole, NEMA-Spacing

Brand:

Burndy

Catalog ID:

EA282N

Cu Alloy VERSILUG Terminal, 1/0 - 4/0 AWG Str, 1/2" Stud, 2 NEMA Pad Holes, 1.75" Spacing.

  • Type EA VERSILUGâ„¢ is a compact, high copper alloy terminal for joining cable to equipment pads or bar
  • Clamping element is adjustable to several angles
  • One-wrench installation

Product details

General

Connector Type
Rotational Clamp
Installation Torque Recommended in-lb
250 LBS/in
Material
Copper
Physical Attribute - Number of Clamping Elements
1
Physical Attribute - Number of Holes
2
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Temperature Rating
194
Trade Name
VERSILUGâ„¢
Type
Bolted Lugs & Terminals
UPC
781810326558
UPC 12 Digit
7818103265588

Dimensions

Dimension - B Length fraction
1-11/25 in
Dimension - B Length inch
1.44 in
Dimension - Bolt Size fraction
1/2
Dimension - Height fraction
1-3/4
Dimension - Height inch
1.75 in
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
130 mm
Dimension - Length Overall inch
5.13 in
Dimension - N inch
0.63 in
Dimension - Pad Width fraction
1-1/16 in
Dimension - Pad Width inch
1.06 in
Dimension - Stud Size inch
1/2

Electrical Ratings

Rating - Minimum Voltage
600

Conductor Related

Conductor - Copper Str Size
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range
1/0 -4/0 AWG
Conductor Size
1/0-4 AWG
Conductor Type
CU C Str-Size
Number of Conductors
1

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Logistics

Packaging Type
Box

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)