C58701110
C58701110

General purpose transformer connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

2ABV750MI

General purpose transformer connectors, Dual rated connectors for Aluminum or Copper conductors, CO-OX Oxide inhibitor is included

Compact design relieves cantilever stress.;Clear Plated for low contact resistance.;Fully tested to ANSI C119.4 for Class “A” connectors.;Designed for installation on standard NEMA bolt holes.;Fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Supplied with aluminum radial-tipped set-screws.

  • Compact design relieves cantilever stress.
  • Clear Plated for low contact resistance.
  • Fully tested to ANSI C119.4 for Class “A” connectors.
  • Designed for installation on standard NEMA bolt holes.
  • Fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Supplied with aluminum radial-tipped set-screws.

Product details

General

Material
Aluminum Alloy, 6061-T6
Type
Bolted Lugs & Terminals
UPC
192663081974

Dimensions

Length
6.37 in
Width
1.5 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor Range
750 Kcmil - #2 AWG
Number of Conductors
2

Resources and downloads

Specifications

Sales Drawings