text.skipToContent text.skipToNavigation

Heavy Duty Copper Lug Connector

By Burndy 

Catalog ID: QA34B

By Burndy
Catalog ID:  QA34B
Copper Terminal, Heavy Duty, 1 Hole, 400-500 kcmil, 1/2" Stud, 1 Screw.

Features: Type QA Heavy Duty, Compact, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Pads Or Bar, Fast One Wrench Installation, Dimension T: 5/16 IN, Dimension N: 13/16 IN, Dimension D: 1-5/8 IN, Dimension K: 17/32 IN, Stud/bolt Hole Size: 1/2 IN, Number Of Clamping Elements: 1, Conductor Type: Run: Commercial Stranded Copper, Navy Copper, Tongue Width: 1-3/8 IN, Length: 3-3/16 IN, Installation Torque: 375 IN-LB, Height: 2 IN