DPV_Prod_Image
DPV_Prod_Image

Heavy-duty transformer connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

DPV10-750T

Heavy-duty transformer connectors, Dual rated connectors for Aluminum or Copper conductors, CO-OX Oxide inhibitor is omitted, Tin plated

Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Clear plated for low-contact resistance.;Supplied with aluminum radial-tipped set-screws.;All mounting holes 1.75” on center line.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrnch should be used to ensure the proper torque is achieved.

  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Clear plated for low-contact resistance.
  • Supplied with aluminum radial-tipped set-screws.
  • All mounting holes 1.75” on center line.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrnch should be used to ensure the proper torque is achieved.

Product details

General

Material
Aluminum Alloy, 6061-T6
Type
Bolted Lugs & Terminals
UPC
192663103713

Dimensions

Width
7.38 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor Range
750 Kcmil - #2 AWG
Number of Conductors
10

Resources and downloads

Specifications

Sales Drawings