text.skipToContent text.skipToNavigation

K11A30UG2

by Burndy 

Catalog ID: K11A30UG2

Aluminum Universal Terminal, 1 Hole, Two: 6 Str.- 300 Kcmil, 3/8" Stud,, 2 Screws, Al/Cu Rated, Tin Plated

Product Details

General

Connector Type Terminal
Material Aluminum
Physical Attribute - Number of Holes 1
Plated N
Plating Type Tin plated
Temperature Rating 194
Type Bolted Lugs & Terminals
UPC 781810535752
UPC 12 Digit 7818105357522

Dimensions

Dimension - L Length Overall mm 77 mm
Dimension - Length Overall inch 3.03 in
Dimension - Stud Size inch 3/8 in
Dimension - Width inch 1.02 in

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size Range 6 Str.- 300 Kcmil
Conductor - Copper Str Size Range 6 Str.- 300 Kcmil
Number Of Conductors 2

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 500
Minimum Pack Quantity 500

Resources/Downloads