BUR_SKU-KA25UAR
BUR_SKU-KA25UAR

KA25UAR, Anti-Rotational AL Set Screw Terminal, #14-1/0 AWG Al/Cu, 1/4" Stud

Brand:

Burndy

Catalog ID:

KA25UAR

Dual Rated for copper and aluminum; aluminum alloy; tin plated; bottom anti-rotational tab; 1/4" stud hole; #14 - 1/0 AWG Al/Cu; CSA Certified, UL Listed.

Product details

General

Connector Type
Terminal
Installation Torque Recommended in-lb
50 LBS/in
Material
Aluminum
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Type
Bolted Lugs & Terminals
UPC
781810370865

Dimensions

Dimension - D inch
1.47 in
Dimension - Height fraction
64/81 in
Dimension - Height inch
0.81 in
Dimension - Hole Size fraction
10/37
Dimension - Hole Size inch
0.27 in
Dimension - Hole Size mm
7 mm
Dimension - L Length Overall mm
37 mm
Dimension - Length Overall inch
1.47 in
Dimension - Stud Size fraction
1/4
Dimension - Width inch
0.63 in
Dimension - Width mm
16 mm

Conductor Related

Conductor - AL Str Size
14;12;10;8;6;4;3;2;1;1/0
Conductor - AL Str Size Range
14-1/0
Conductor - Copper Str Size
14;12;10;9;8;7;6;5;4;3;2;1;1/0
Conductor - Copper Str Size Range
14-1/0
Conductor Type
  • CU C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
150

Resources and downloads

Customer Notices

Sales Drawings