BUR_PPHID-264402_KA28
BUR_PPHID-264402_KA28

KA34TN, Universal Terminal, #4 - 500 kcmil; 1/2" Stud; 375 in-lb recommended torque

Brand:

Burndy

Catalog ID:

KA34TN

Universal Terminal, #4 - 500 kcmil; 1/2" Stud; 375 in-lb recommended torque.

Product details

General

Connector Type
Terminal
Hardware Type
13/16 UNF Socket/HexScrew
Installation Torque Recommended in-lb
375 LBS/in
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Allen
Plated
Y
Plating Type
Tin - Electro Plated
Type
Bolted Lugs & Terminals
UPC
781810095195

Dimensions

Dimension - B Length fraction
1-3/25 in
Dimension - B Length inch
1.12 in
Dimension - Height fraction
2-8/89 in
Dimension - Height inch
2.09 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
65 mm
Dimension - Length Overall inch
2.55 in
Dimension - N inch
0.56 in
Dimension - Pad Width inch
1.38 in
Dimension - Stud Size inch
1/2

Electrical Ratings

Rating - Minimum Voltage
600

Conductor Related

Conductor - Copper Str Size
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
4/0 AWG-500 kcmil
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Resources and downloads