text.skipToContent text.skipToNavigation

KLU70TP

by Burndy 

Catalog ID: KLU70TP

WIRE: 8-2 CU STUD: 5/16" UNF Slotted screw, Stud hole: 1/4", TORQUE: 40 LB IN STRIP LG: 3/4"

Product Details

General

Connector Type Terminal
Hardware Type 5/16 UNF Slotted SetScrew
Installation Torque Recommended in-lb 40
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Slot
Plated Y
Plating Type Tin
Trade Name SCRULUG™
Type Bolted Lugs & Terminals
UPC 781810352601

Dimensions

Dimension - B Length fraction 1/2 in
Dimension - B Length inch 0.50 in
Dimension - Hole Size inch 0.26 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 39 mm
Dimension - Length Overall inch 1.55 in
Dimension - N inch 0.25 in
Dimension - Pad Width inch 0.47 in
Dimension - Screw Size inch 5/16
Dimension - Strip Length inch 3/4
Dimension - Stud Size inch 1/4

Conductor Related

Conductor - Copper Solid Size 8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Size Range 8 AWG-2 AWG
Conductor - Copper Str Size 8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size Range 8 AWG-2 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus Yes
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 500
Minimum Pack Quantity 3000

Resources/Downloads

Customer Notices

Sales Drawings