text.skipToContent text.skipToNavigation

KPA8CCAN

by Burndy 

Catalog ID: KPA8CCAN

Cu Alloy SCRULUG Terminal, 1 Hole, #14 Sol. - #8 Str.

Product Details

General

Connector Type Terminal
Material Copper
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name SCRULUG™
Type Bolted Lugs & Terminals
UPC 781810432488
UPC 12 Digit 7818104324888

Electrical Ratings

Rating - Minimum Voltage 600

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads