text.skipToContent text.skipToNavigation

KPA8CUNPL

by Burndy 

Catalog ID: KPA8CUNPL

Copper Alloy Scrulug, #8 Str.-14 Sol. #4, #9, #14 Navy

Product Details

General

Connector Type Terminal
Installation Torque Recommended in-lb 25
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Slot
Plated N
Plating Type Unplated
Trade Name SCRULUG™
Type Bolted Lugs & Terminals
UPC 781810006238

Dimensions

Dimension - D inch 0.47 in
Dimension - Height fraction 18/25 in
Dimension - Height inch 0.72 in
Dimension - Hole Size inch 0.21 in
Dimension - Hole Size mm 5 mm
Dimension - L Length Overall mm 24 mm
Dimension - Length Overall inch 0.95 in
Dimension - N inch 0.22 in
Dimension - Pad Width inch 0.38 in
Dimension - Width inch 0.38 in
Dimension - Width mm 10 mm

Conductor Related

Conductor - Copper Solid Size 14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Solid Size Range 14 AWG-8 AWG
Conductor - Copper Str Navy Size 4 (1) Navy;4 (7) Navy;4 (19) Navy;4 (41) Navy;6 (7) Navy;6 (19) Navy;9 (7) Navy;9 (37) Navy;14 (7) Navy;14 (140) Navy
Conductor - Copper Str Navy Size Range 4 (1) Navy-14 (140) Navy
Conductor - Copper Str Size 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Str Size Range 14 AWG-8 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 1000
Minimum Pack Quantity 1

Resources/Downloads