CMC_LA-600R_prodimage
CMC_LA-600R_prodimage

Single Conductor Solderless Lugs, Anti-turn series

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

LA-2R

Single Conductor Solderless Lugs, Anti-turn series

Made of 6061-T6 Aluminum Alloy;Electro-Tin Plated;Patented PosiGrip Design;Positive Wire Stop;Dual-Rated;Easy Installation;Improved Pull-Out and Safety Features

  • Made of 6061-T6 Aluminum Alloy
  • Anti-Turn Design
  • Electro-Tin Plated
  • Dual-Rated
  • Easy Installation
  • Connectors are Reusable

Product details

General

Material
6061-T6 Aluminum
Type
Bolted Lugs & Terminals

Dimensions

Dimensions
1.16 in x 0.5 in x 0.55 in
Height
0.55 in
Length
1.16 in
Width
0.5 in

Conductor Related

Conductor Range
#4 AWG to #14 AWG

Resources and downloads

Specifications