text.skipToContent text.skipToNavigation

LA-300 Multi Conductor Aluminum Mechanical Lugs

By CMC 

Catalog ID: LA-300

By CMC
Catalog ID:  LA-300
Dual Rated Solderless Connector, wire range 300 AWG -6 AWG. TYPE: LA .CMC® L-shaped single hole solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable. 90° C Rated (486B Listed). UL listed and CSA certified. UL Listed for Flexible Cable.
Add to List

More Options