text.skipToContent text.skipToNavigation

Q2A344N90

by Burndy 

Catalog ID: Q2A344N90

Cast Cu Alloy QIKLUG Terminals, 2 Cables To Pad/Bar, 4-Nema Holes, 400 - 500 kcmil Cu, 90 Deg Bent

Product Details

General

Connector Type Terminal
Installation Torque Recommended in-lb 375 LBS/in
Material Copper
Physical Attribute - Number of Holes 4
Physical Attribute - Number of Screws 2
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810226490
UPC 12 Digit 7818102264900

Dimensions

Dimension - D inch 3.13 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Height fraction 2 in
Dimension - Height inch 2.00 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 119 mm
Dimension - Length Overall inch 4.69 in
Dimension - N inch 0.63 in
Dimension - Pad Width inch 3.00 in
Dimension - Stud Size inch 1/2
Dimension - Width inch 3.75 in
Dimension - Width mm 95 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - Copper Str Size 400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range 400 kcmil-500 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 3

Resources/Downloads