text.skipToContent text.skipToNavigation

QB31

by Burndy 

Catalog ID: QB31

Cu Alloy Side Entrance Terminal, 250 - 350 kcmil, 1 Pad Hole

Product Details

General

Connector Type Terminal
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810116586

Dimensions

Dimension - B Length fraction 1-15/79 in
Dimension - B Length inch 1.19 in
Dimension - D inch 1.56 in
Dimension - Height fraction 1-11/16
Dimension - Height inch 1.69 in
Dimension - Hole Size inch 0.53 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 71 mm
Dimension - Length Overall inch 2.81 in
Dimension - N inch 0.69 in
Dimension - Pad Width inch 1.19 in
Dimension - Width fraction 1-3/16
Dimension - Width mm 30 mm
Weight 0.53 lb

Conductor Related

Conductor - Copper Str Size 250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size Range 250 kcmil-350 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings