text.skipToContent text.skipToNavigation

QB34

by Burndy 

Catalog ID: QB34

Cu Alloy Side Entrance Terminal, 400 - 500 kcmil, 1 Pad Hole

Product Details

General

Connector Type Terminal
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 621945037441

Dimensions

Dimension - B Length fraction 1-19/50 in
Dimension - B Length inch 1.38 in
Dimension - D inch 1.75 in
Dimension - Height fraction 1-15/16 in
Dimension - Height inch 1-15/16
Dimension - Hole Size inch 0.53
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 81 mm
Dimension - Length Overall inch 3.19
Dimension - N inch 0.81 in
Dimension - Pad Width inch 1.38 in
Weight 0.82 lb

Conductor Related

Conductor - Copper Str Size 400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range 400 kcmil-500 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings