text.skipToContent text.skipToNavigation

QDA40

by Burndy 

Catalog ID: QDA40

Cast Copper Alloy Qiklug, 600 - 800 kcmil Commercial. 650 - 800 Navy, 4-3/16 in L, 2-1/8 in W.

Features: Compact, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Studs, Provides Low Contact Resistance When Gripped Between Two Contact Nuts, One Wrench Installation, Dimension K: 1-1/16 IN, Dimension T: 3/8 IN, Stud/bolt Hole Size: 1 IN, Tongue Width: 2-1/8 IN, Conductor Type: Run: Navy, Commercial Stranded Copper, Installation Torque: 500 IN-LB, Height: 2-5/16 IN, Length: 4-3/16 IN

Product Details

General

Application For Joining A Wide Range Of Copper Cable To Equipment Studs
Connector Type Terminal
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 500 LBS/in
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Sub Brand QIKLUG
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810325643

Dimensions

Dimension - Height fraction 2-5/16 in
Dimension - Height inch 2.31 in
Dimension - Hole Size inch 1.13 in
Dimension - Hole Size mm 27 mm
Dimension - L Length Overall mm 108 mm
Dimension - Length Overall inch 4.19 in
Dimension - Pad Width inch 2.12 in
Dimension - Stud Size inch 1
Dimension - Width inch 2.13
Dimension - Width mm 54 mm

Conductor Related

Conductor - Copper Str Navy Size 650 (127) Navy;800 (127) Navy
Conductor - Copper Str Navy Size Range 650 (127) Navy-800 (127) Navy
Conductor - Copper Str Size 600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Size Range 600 kcmil-800 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 4

Resources/Downloads

Customer Notices

Sales Drawings