text.skipToContent text.skipToNavigation

QQA8C

by Burndy 

Catalog ID: QQA8C

CONDUCTOR: 14SOL - 8STR CU N4-14 STUD: #10 TORQUE: 75 OB IN

Product Details

General

Connector Type Terminal
Installation Torque Recommended in-lb 75 LBS/in
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 2
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810079836

Dimensions

Dimension - D inch 0.56 in
Dimension - Height fraction 11/16 in
Dimension - Height inch 0.66 in
Dimension - Hole Size inch 0.22 in
Dimension - Hole Size mm 6 mm
Dimension - L Length Overall mm 59 mm
Dimension - Length Overall inch 2.31 in
Dimension - N inch 0.28 in
Dimension - Pad Width inch 0.56 in

Conductor Related

Conductor - Copper Solid Size 14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Solid Size Range 14 AWG-8 AWG
Conductor - Copper Str Navy Size 3 (7) Navy;4 (1) Navy;4 (7) Navy;4 (19) Navy;4 (41) Navy;6 (7) Navy;6 (19) Navy;9 (7) Navy;9 (37) Navy;14 (7) Navy;14 (140) Navy
Conductor - Copper Str Navy Size Range 3 (7) Navy-14 (140) Navy
Conductor - Copper Str Size 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Str Size Range 14 AWG-8 AWG
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 12

Resources/Downloads

Customer Notices

Sales Drawings