text.skipToContent text.skipToNavigation

SG-1000

By CMC 

Catalog ID: SG-1000

By CMC
Catalog ID:  SG-1000
Dual Rated Solderless Connector, wire range 1000 AWG -350 AWG. TYPE:SG.CMC® Switchgear connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Designed with slotted mounting holes on 350MCM and above for varied mounting arrangements. 90° C Rated (486B Listed). UL listed and CSA certified.