SG_Image
SG_Image

Dual Rated Solderless Connector, wire range 800 AWG -350 AWG.

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

SG-800

Dual Rated Solderless Connector, wire range 800 AWG -350 AWG. TYPE:SG.CMC® Switchgear connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Designed with slotted mounting holes on 350MCM and above for varied mounting arrangements. 90° C Rated (486B Listed). UL listed and CSA certified.

Dual Rated Solderless Connector, wire range 800 AWG -350 AWG. TYPE:SG.CMC® Switchgear connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Designed with slotted mounting holes on 350MCM and above for varied mounting arrangements. 90° C Rated (486B Listed). UL listed and CSA certified.

Product details

General

Material
Aluminum
Type
Bolted Lugs & Terminals
UPC
192663018260

Dimensions

Dimensions
6.19 in x 1.62 in x 1.88 in
Height
1.88 in
Length
6.19 in
Width
1.62 in

Conductor Related

Conductor - Copper Str Size Range
800-350 Kcmil

Resources and downloads

Specifications

Sales Drawings